FC-103P18KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

134F9041

Frequency converter
FC-103P18KT4E55H2XGXXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
18.5 KW / 25 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: B1
Other options according to Model code

Model code: FC-103P18KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 21.23 kg
Net weight 20.28 kg
Volume 144.67 l
EAN 5710107493326

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P18K 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P18KT4E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 18.5
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Calculated Gross Weight [kg] 22.4
Calculated Net Weight [kg] 22.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P18KT4E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality