FC-361N90KT4E20H2XXCXXXSXXXXALBXXXXXXXX

136L6111

FC-361N90KT4E20H2XXCXXXSXXXXALBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power,
90 KW / 125 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
No brake chopper,
Coated PCB 3C3,
VLT® PROFINET MCA 120

Model code: FC-361N90KT4E20H2XXCXXXSXXXXALBXXXXXXXX

Product details

Gross weight 70 kg
Net weight 65 kg
Volume 0 l
EAN 5710108827045

VLT® AutomationDrive FC 361

Product View (Switch) GLBL Global (Standard)
Product Group FC- Adjustable Frequency Converter
Series 361 VLT® AutomationDrive FC 361
Power N New Generation Power
Power Size 90K 90 KW / 125 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake X No brake chopper
Display X No Display (no blind cover)
Coating C Coated PCB 3C3
Mains Options X No mains option
Adaption A X No adaptation
Adaption B X No adaptation
Software SXXX Latest release – std. software
Software Language X Standard language pack
Options A AL VLT® PROFINET MCA 120
Options B BX No option
Options C XXXXX No option
Options D XX No option
Typecode Part 1 FC-361N90KT4E20H2XXC
Typecode Part 2 XXXSXXXXALBXXXXXXXX
Modelcode01 FC-361N90KT4E20H2XXC
Modelcode02 XXXSXXXXALBXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality