FC-360H22KT4E20H2BXCDXXSXXXXA0BX

134F3002

Frequency converter
FC-360H22KT4E20H2BXCDXXSXXXXA0BX
VLT® AutomationDrive FC-(360) 360
22 KW / 30 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Control Card With Profibus, (BX) No B Option
Frame: J5
Other options according to Model code

Model code: FC-360H22KT4E20H2BXCDXXSXXXXA0BX

Product details

Gross weight 13.7 kg
Net weight 12.5 kg
Volume 0 l
EAN 5710107427574

VLT® AUTOMATIONDRIVE FC 360 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 22K 22 KW / 30 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop B (B) Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card A0 Control Card With Profibus
B Option BX (BX) No B Option
Frame Size J5 J5
Typecode Part 1 FC-360H22KT4E20H2BXC
Typecode Part 2 DXXSXXXXA0BX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 13.7
Calculated Net Weight [kg] 12.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H22KT4E20H2BXC
Modelcode02 DXXSXXXXA0BX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality