7DP-075060-000054474

132L2167

NXP07506-A0N1TSG-ANB5A5E9D2
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Alpha-numeric display
no EMC protection
Integrated Brake chopper
A Slot: AN,6DI,2AI,2AO,10/-10Vref,24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: E9,2-port ethernet
E Slot: D2,SysBus(1fiber) + isol.CAN
Manual: English
2xFrame 10
B Slot: B5,3RO(NO)

Other options according to Model code

Model code: NXP07506-A0N1TSG-ANB5A5E9D2

Product details

Gross weight 415 kg
Net weight 414 kg
Volume 0 l
EAN 5714853414987

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 1 Integrated Brake chopper
Electrical Modification T 12-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSWP Wooden packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A AN AN,6DI,2AI,2AO,10/-10Vref,24V
Option Slot B B5 B5,3RO(NO)
Option Slot C A5 A5,3DI(Enc.10-24V),15/24Vout
Option Slot D E9 E9,2-port ethernet
Option Slot E D2 D2,SysBus(1fiber) + isol.CAN
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR12 2xFrame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-075060
Typecode Part 2 -000054474
Salestext FR1207506-0N
Modelcode01 NXP07506-A0N1TSG-
Modelcode02 ANB5A5E9D2
Calculated Net Weight [kg] 414
Calculated Gross Weight [kg] 415
Motor Power Low Overload [kW] 710
Motor Power High Overload [kW] 630
Continuous Current (NO) [A] 750
Continuous Current (HO) [A] 650
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-075060
check if complete OK
Help Counter 1
Plant from Orderline 2460
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality