7DP-059060-000065275

132L8752

NXP05906-A0N1TSB-A1A2A5D2C5
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
no EMC protection
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3DI(Enc.10-24V),15/24Vout
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: PROFIBUS DP Sub-D9, Spare only
Manual: English
Frame 11
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05906-A0N1TSB-A1A2A5D2C5

Product details

Gross weight 379 kg
Net weight 378 kg
Volume 0 l
EAN 5714853904808

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0590 590 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 1 Integrated Brake chopper
Electrical Modification T 12-pulse with choke
Card Modifications B- Fiber+IntegrControl+varn.PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C A5 3DI(Enc.10-24V),15/24Vout
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E C5 PROFIBUS DP Sub-D9, Spare only
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR11 Frame 11
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059060
Typecode Part 2 -000065275
Salestext FR1105906-0N
Modelcode01 NXP05906-A0N1TSB-
Modelcode02 A1A2A5D2C5
Calculated Net Weight [kg] 378
Calculated Gross Weight [kg] 379
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 500
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 590
Continuous Current (HO) [A] 502
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-059060
check if complete OK
Help Counter 1
Plant from Orderline 2460
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality