7DP-052050-000049829

132L0267

NXP05205-A0N0SSB-A1B5B1B4C2
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B1,6 programmableDI/DO
D Slot: B4,AI,2AO(mA,isol),+24V/EXT
E Slot: C2,RS485 (Modbus/N2)
Manual: English
Frame 10
B Slot: B5,3RO(NO)

Other options according to Model code

Model code: NXP05205-A0N0SSB-A1B5B1B4C2

Product details

Gross weight 239 kg
Net weight 238 kg
Volume 0 l
EAN 5714853395323

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0520 520 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications B- Fiber+IntegrControl+varn.PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B B5 B5,3RO(NO)
Option Slot C B1 B1,6 programmableDI/DO
Option Slot D B4 B4,AI,2AO(mA,isol),+24V/EXT
Option Slot E C2 C2,RS485 (Modbus/N2)
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR10 Frame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-052050
Typecode Part 2 -000049829
Salestext FR1005205-0N
Modelcode01 NXP05205-A0N0SSB-
Modelcode02 A1B5B1B4C2
Calculated Net Weight [kg] 238
Calculated Gross Weight [kg] 239
Motor Power Low Overload [kW] 250
Motor Power High Overload [kW] 250
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 520
Continuous Current (HO) [A] 460
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-052050
check if complete OK
Help Counter 1
Plant from Orderline 2460
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality