VLT® Control Panel LCP 23
132B0801
Graphical control panel for FC360, equipped with Chinese, English and
Portuguese language
Graphical control panel for FC360, equipped with Chinese, English and
Portuguese language
Gross weight | 97 g |
Net weight | 80 g |
Volume | 236 l |
EAN | 5715253379463 |
Gross weight | 97 g |
Net weight | 80 g |
Volume | 236 l |
EAN | 5715253379463 |
Frame Size | K5 |
Frame Size | K5 |
Series | (360) 360 |
Series | (360) 360 |
Options | Control related options |
Options | Control related options |