OF7S1-S-AN-25-73A0-070-TX-E20

132H5078

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-73A0-070-TX-E20
Air-cooled, passive, 200-500 V AC
73 A, 70 Hz
Thermal Switch: None
IP20/Open Type
Sine-Wave Filter IP20 size 06
Other options according to model code

Model code: OF7S1-S-AN-25-73A0-070-TX-E20

Product details

Gross weight 76.8 kg
Net weight 60.3 kg
Volume 240 l
EAN 5714853340903

Sine-wave Filter OF7S1

Product View (Switch) GLBL Global (Standard)
Product series OF7S1 Sine-wave Filter for FC OF7S1
Product target -S Frequency Converters
Cooling method -AN Air-cooled, passive
Voltage class -25 200-500 V AC
Current rating -73A0 73 A
Nominal frequency -070 70 Hz
Thermal protection -TX None
Protection rating -E20 IP20/Open Type
Frame designation S1A06 Sine-Wave Filter IP20 size 06
Typecode Part 1 OF7S1-S-AN-25-73A0-070-TX-E20
Salescode part 1 OF7S1-S-AN-25-73A0-070-TX-E20
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 76.8
Calculated Net Weight [kg] 60.3
Modelcode01 OF7S1-S-AN-25-73A0-070-TX-E20
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality