Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 13 product(s)

2-step solenoid valve, ICLX 32

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 32.0, Outlet connection size [mm]: 32.0, Kv value [m³/h]: 22.000

Function module, ICLX 32

Kv value [m³/h]: 9.000

2-step solenoid valve, ICLX 40

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 40.0, Outlet connection size [mm]: 40.0, Kv value [m³/h]: 29.000

Function module, ICLX 40

Kv value [m³/h]: 17.000

2-step solenoid valve, ICLX 50

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 50.0, Outlet connection size [mm]: 50.0, Kv value [m³/h]: 47.000

View: