Refrigerant Distributor, RD49
Refrigerant Distributor, RD49

069G2327

Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 IN, Max. Working Pressure [bar]: 48.0, Number of holes: 17, Outlet size [in]: 3/16 IN

Product details

Gross weight 0.36 kg
Net weight 0.36 kg
EAN 5702428924115

 

Body size 49
Inlet connection type Solder, ODM
Inlet size [in] 5/8 IN
Max. Working Pressure [bar] 48 bar
Max. Working Pressure [psig] 700 psig
Nozzle size [mm] 8 mm
Number of holes 17 pc
Outlet size [in] 3/16 IN
Packing format Industrial pack
Product Group Refrigerant distributors
Product name Refrigerant Distributor
Quantity per packing format 15 pc
Type RD49
Type designation RD49-J08-H17

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality