Reciprocating compressor, GE80TB

125F1505

Refrigerants: R134a, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/50

Product details

Gross weight 9.15 Kilogram
Net weight 8.9 Kilogram
Volume 10.4 Liter
EAN 5702424663131

 

Applications MBP
HBP
Brand technique Reciprocating compressor
Compressor power supply [V] 230/1/50
Contain batteries No
Description GE80TB
Family E
Frequency [Hz] 50
High value of nominal voltage at 50Hz [V] 240 V
High value of voltage range at 50Hz [V] 255 V
In scope of WEEE No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of voltage range at 50Hz [V] 198 V
Model number GE80TB
Packing format Industrial pack
Packing quantity 120
Phase 1
Product Group Hermetic compressors
Product name Reciprocating compressor E
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
Rotational speed at 50Hz [rpm] 3000 rpm
SCIP dossier no. cd1d92df-acc4-43d9-8eb6-bb380e61d93f
SCIP dossier product name GL
Segment usage Refrigeration MT
Refrigeration HT
Speed Platform Fixed-speed
Technology Reciprocating
Type GE80
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality