Valve body for water reg.valve, WVH, 3 in

016D5080

Connection type: Weld flange, Kv value [m³/h]: 80, Used for product: WVS 80; WVTS 80

Product details

Gross weight 26.38 Kilogram
Net weight 22.102 Kilogram
Volume 75.24 Liter
EAN 5702422002710

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Body material Cast iron
China RoHS compliance Out of scope
Connection size [in] 3 in
Connection type Weld flange
Contain batteries No
Differential pressure [bar] [max] 4 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 58 psi
Differential pressure [psi] [Min] 4.3 psi
EU RoHS compliance Out of scope
Kv value [m³/h] 80 m³/h
Max. test pressure [bar] Pe 16 bar
Max. test pressure [psig] 232 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media Neutral media
Medium temperature range [°C] [Max] 90 °C
Medium temperature range [°C] [Min] -25 °C
Medium temperature range [°F] [Max] 194 °F
Medium temperature range [°F] [Min] -13 °F
Orifice size [mm] 80 mm
Orifice size fraction [in] 3 in
Packing format Single pack
Parts included Flange bolts
Flange gaskets
Screws for pilot valve
Valve body
Parts Program name WVS
WVTS
Product accessories Flanges
Generic accessories
Product Group Water regulating valves
Product name Valve body for water reg.valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. fc3470cc-5810-44ef-89ac-d393613841da
SCIP dossier product name WV Valves
Serviceable Water valve spare parts
Type WVH
Used for product WVS 80
WVTS 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality