Reciprocating compressor, GH14TB
125B1711
This product has been discontinued.
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 11.05 Kg |
Net weight | 10.8 Kg |
Volume | 11.4 Liter |
EAN | 5715162726273 |
Gross weight | 11.05 Kg |
Net weight | 10.8 Kg |
Volume | 11.4 Liter |
EAN | 5715162726273 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH14TB |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH14TB |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | GH14 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH14TB |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH14TB |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | GH14 |