Filters have been reset since no results were found for the current filter selection.

Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 27 product(s)

032F3050

Solenoid valve, EVRA 3

Solenoid valve, Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange

032F3081

Solenoid valve, EVRS 3

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230

032F3082

Solenoid valve, EVRS 10

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500

032F3086

Solenoid valve, EVRS 20

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500

032F310331

Solenoid valve, EVRA 3

Solenoid valve, Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange

032F6210

Solenoid valve, EVRA 10

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500

032F6211

Solenoid valve, EVRA 10

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500

032F6214

Solenoid valve, EVRAT 10

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500

032F6215

Solenoid valve, EVRA 15

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 3.120, Kv value [m³/h]: 2.700

032F6216

Solenoid valve, EVRAT 15

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 3.120, Kv value [m³/h]: 2.700

View: