Micro plate heat exchanger, MPHE H30-C
111B7826
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 44, Brazing material: Copper brazing
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 44, Brazing material: Copper brazing
Gross weight | 4.03 Kg |
Net weight | 3.88 Kg |
Volume | 3.153 Cubic dec. |
EAN | 5715162854082 |
Gross weight | 4.03 Kg |
Net weight | 3.88 Kg |
Volume | 3.153 Cubic dec. |
EAN | 5715162854082 |
Application | Heat pump |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Function | Condenser |
H1 conn. size | H7/8" |
H1 conn. type | Solder connection |
H2 conn. size | H7/8" |
H2 conn. type | Solder connection |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 30 |
Number of plates | 44 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | H |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q3 conn. size range | H1/4B |
Q3 conn. type | Solder connection |
Q4 conn. size range | H5/8" |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
Type | MPHE H30-C |
Application | Heat pump |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Function | Condenser |
H1 conn. size | H7/8" |
H1 conn. type | Solder connection |
H2 conn. size | H7/8" |
H2 conn. type | Solder connection |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 30 |
Number of plates | 44 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | H |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q3 conn. size range | H1/4B |
Q3 conn. type | Solder connection |
Q4 conn. size range | H5/8" |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
Type | MPHE H30-C |