OP-LGHE271NTA06D
114X8006
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 400/3/50
Gross weight | 175 Kg |
Net weight | 155 Kg |
EAN | 5702428560771 |
Gross weight | 175 Kg |
Net weight | 155 Kg |
EAN | 5702428560771 |
Applications | LBP |
Compressor model | NTZ271-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | L3 |
Description | OP-LGHE271NTA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.82 A |
Fan power consumption @ 50Hz [W] | 372 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-LGHE271NTA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R404A R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Low Back Pressure |
Suction connection size [in] | 1 1/8 in |
Technology | Reciprocating |
Type | Optyma™ A06 |
Version | A06 |
Applications | LBP |
Compressor model | NTZ271-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | L3 |
Description | OP-LGHE271NTA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.82 A |
Fan power consumption @ 50Hz [W] | 372 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-LGHE271NTA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R404A R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Low Back Pressure |
Suction connection size [in] | 1 1/8 in |
Technology | Reciprocating |
Type | Optyma™ A06 |
Version | A06 |