Reciprocating compressor, HY153YZ
125F1706
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 11.75 Kg |
Net weight | 11.5 Kg |
Volume | 11.4 Liter |
EAN | 5715162725061 |
Gross weight | 11.75 Kg |
Net weight | 11.5 Kg |
Volume | 11.4 Liter |
EAN | 5715162725061 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | HY153YZ |
Family | HY |
In scope of WEEE and contain batteries | No |
Model number | HY153YZ |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor HY |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | HY153 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | HY153YZ |
Family | HY |
In scope of WEEE and contain batteries | No |
Model number | HY153YZ |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor HY |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | HY153 |