Reciprocating compressor, GH16FA
125F1116
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
Gross weight | 11.45 Kg |
Net weight | 11.2 Kg |
Volume | 11.4 Liter |
EAN | 5702424663223 |
Gross weight | 11.45 Kg |
Net weight | 11.2 Kg |
Volume | 11.4 Liter |
EAN | 5702424663223 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220-240/1/50 |
Description | GH16FA |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH16FA |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GH16 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220-240/1/50 |
Description | GH16FA |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH16FA |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GH16 |