Reciprocating compressor, GE55AG
125B1117
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Gross weight | 8.15 Kg |
Net weight | 7.9 Kg |
Volume | 10.4 Liter |
EAN | 5715162724033 |
Gross weight | 8.15 Kg |
Net weight | 7.9 Kg |
Volume | 10.4 Liter |
EAN | 5715162724033 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GE55AG |
Family | E |
In scope of WEEE and contain batteries | No |
Model number | GE55AG |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor E |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GE55 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GE55AG |
Family | E |
In scope of WEEE and contain batteries | No |
Model number | GE55AG |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor E |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GE55 |