Accessories, Connection kits resistive cables

19805704

Repair kit cables GB-DAS, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVImulti™ PVC; DEVIflex™ 10T; DEVIsnow™ 300T

Product details

Gross weight 0.47 Kilogram
Net weight 0.465 Kilogram
Volume 2.584 Liter
EAN 5703466003848

 

Application Pipe / tank frost protection
Cold store
Floor heating
Ground ice and snow melting
Roof frost protection
Sport fields
Vineyard frost protection
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries No
Description Repair kit cables GB-DAS
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Package depth [mm] 130 mm
Package height [mm] 75 mm
Package width [mm] 265 mm
Packing quantity 1
Product description Repair kit cables 2 cond.
Product group Accessories
Type Connection kits resistive cables
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIbasic™ 10S
DEVIbasic™ 20S
DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsnow™ 300T
DEVImulti™ PVC
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality