iC7 Voltage Measurement OC7V0
181B6145
Enhance grid control or monitor voltage with the Voltage Measurement
option, for accurate 3-phase AC & DC voltage measurement in 2
locations.
Enhance grid control or monitor voltage with the Voltage Measurement
option, for accurate 3-phase AC & DC voltage measurement in 2
locations.
Gross weight | 0.314 kg |
Net weight | 0.28 kg |
Volume | 1.65 dm3 |
EAN | 5715253433240 |
Gross weight | 0.314 kg |
Net weight | 0.28 kg |
Volume | 1.65 dm3 |
EAN | 5715253433240 |
Product group | iC7-60 |
Product group | iC7-60 |
Options | Interface board options |
Options | Interface board options |