Sensors, Duct Set, GDC; GDH; GDHF:GDHC; GDA
148H6236
Duct Set, Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 5
Duct Set, Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.11 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.962 Liter |
EAN | 5714279942132 |
Gross weight | 0.11 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.962 Liter |
EAN | 5714279942132 |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 5 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 5 pc |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF:GDHC |