Sensors, Cal adapter Heavy Duty., GDA
148H6233
Cal adapter Heavy Duty., Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 12
Cal adapter Heavy Duty., Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.224 Kilogram |
Net weight | 0.156 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279940411 |
Gross weight | 0.224 Kilogram |
Net weight | 0.156 Kilogram |
Volume | 1.037 Liter |
EAN | 5714279940411 |
Gas detecting sensor version |
Heavy Duty Premium remote |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |
Gas detecting sensor version |
Heavy Duty Premium remote |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |