FC-361N132T4E20H2XXCXXXSXXXXAXBXXXXXXXX

136L6098

FC-361N132T4E20H2XXCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power,
132 KW / 200 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
No brake chopper,
Coated PCB 3C3,
No option

Model code: FC-361N132T4E20H2XXCXXXSXXXXAXBXXXXXXXX

Product details

Gross weight 76 kg
Net weight 71 kg
Volume 0 l
EAN 5710108826918

VLT® AutomationDrive FC 361

Product View (Switch) GLBL Global (Standard)
Product Group FC- Adjustable Frequency Converter
Series 361 VLT® AutomationDrive FC 361
Power N New Generation Power
Power Size 132 132 KW / 200 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake X No brake chopper
Display X No Display (no blind cover)
Coating C Coated PCB 3C3
Mains Options X No mains option
Adaption A X No adaptation
Adaption B X No adaptation
Software SXXX Latest release – std. software
Software Language X Standard language pack
Options A AX No option
Options B BX No option
Options C XXXXX No option
Options D XX No option
Frame Size J8 J8
Typecode Part 1 FC-361N132T4E20H2XXC
Typecode Part 2 XXXSXXXXAXBXXXXXXXX
Modelcode01 FC-361N132T4E20H2XXC
Modelcode02 XXXSXXXXAXBXXXXXXXX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality