FC-202N200T4E20H2XGCXXXSXXXXAXBXCXXXXDX

134F0372

Frequency converter
FC-202N200T4E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N200) 200 KW / 300 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D4H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N200T4E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 115 Kilogram
Net weight 100 Kilogram
Volume 426.496 Liter
EAN 5710107400737

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D4H D4H
Typecode Part 1 FC-202N200T4E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 160 160
Power 110% (NO) [KW] 200 200
Height [mm] 1122,0 1122,0
Height w/ Regen/Loadshare [mm] 1268,0 1268,0
Width w/ no C options [mm] 350,0 350,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 274 274
Power Loss NO [W] 4116 4116
Power Loss NO [W] 3569 3569
Power Loss HO [W] 3093 3093
Power Loss HO [W] 2872 2872
Continuous Current (NO) [A] 395 395
Intermittent Current (NO) [A] 435 435
Continuous Current (NO) [A] 361 361
Intermittent Current (NO) [A] 397 397
Continuous Current (HO) [A] 315 315
Intermittent Current (HO) [A] 472 472
Continuous Current (HO) [A] 302 302
Intermittent Current (HO) [A] 453 453
Calculated Gross Weight [kg] 0.09
Calculated Net Weight [kg] 0.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N200T4E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality