OF7S1-S-AN-25-170A-070-TX-E00

132H5069

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-170A-070-TX-E00
Air-cooled, passive, 200-500 V AC
170 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 08
Other options according to model code

Model code: OF7S1-S-AN-25-170A-070-TX-E00

Product details

Gross weight 116.3 kg
Net weight 104.8 kg
Volume 336 l
EAN 5714853340842

Sine-wave Filter OF7S1

Product View (Switch) GLBL Global (Standard)
Product series OF7S1 Sine-wave Filter for FC OF7S1
Product target -S Frequency Converters
Cooling method -AN Air-cooled, passive
Voltage class -25 200-500 V AC
Current rating -170A 170 A
Nominal frequency -070 70 Hz
Thermal protection -TX None
Protection rating -E00 IP00/Open Type
Frame designation S1C08 Sine-Wave Filter IP00 size 08
Typecode Part 1 OF7S1-S-AN-25-170A-070-TX-E00
ECCN EU Y901
ECCN US EAR99
Salescode part 1 OF7S1-S-AN-25-170A-070-TX-E00
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 104.8
Modelcode01 OF7S1-S-AN-25-170A-070-TX-E00
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality