FC-302P75KT5E20H2XGCXXXSXXXXAXBKCXXXXDX

131F8926

Frequency converter
FC-302P75KT5E20H2XGCXXXSXXXXAXBKCXXXXDX

VLT® AutomationDrive FC-302
(P75K) 75 KW / 100 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C4
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-302P75KT5E20H2XGCXXXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 50.05 Kilogram
Net weight 46.96 Kilogram
Volume 225.241 Liter
EAN 5702427489677

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C4 C4
Typecode Part 1 FC-302P75KT5E20H2XGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 75 75
Power 110% (NO) [KW] 90 90
Height [mm] 660,0 660,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 102 102
Power Loss NO [W] 1474 1474
Power Loss NO [W] 1474 1474
Power Loss HO [W] 1232 1232
Power Loss HO [W] 1232 1232
Continuous Current (NO) [A] 177 177
Intermittent Current (NO) [A] 195 195
Continuous Current (NO) [A] 160 160
Intermittent Current (NO) [A] 176 176
Continuous Current (HO) [A] 147 147
Intermittent Current (HO) [A] 220 220
Continuous Current (HO) [A] 130 130
Intermittent Current (HO) [A] 195 195
Calculated Gross Weight [kg] 50.05
Calculated Net Weight [kg] 46.96
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P75KT5E20H2XGC
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality