Scroll compressor, LLZ015T4LQ9
121L9512
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Gross weight | 45.63 Kilogram |
Net weight | 42 Kilogram |
Volume | 0.06 Cubic meter |
EAN | 5702424540999 |
Gross weight | 45.63 Kilogram |
Net weight | 42 Kilogram |
Volume | 0.06 Cubic meter |
EAN | 5702424540999 |
Approval |
CCC CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | LLZ015T4 |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 458 mm |
Discharge connection size [in] | 1 in |
Drawing number | 0SR7510D-2 |
Economizer | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | LLZ |
Fitting remark | Rotolock connection kit for suction, economiser and discharge fittings with seals, nuts and sleeves. |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
Height economiser [mm] | 381.7 mm |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 232 mm |
Liquid injection | Yes |
Liquid injection valve | Sporlan Y1037-1/2-230-3/8ODFX3/8ODF |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 88.5 A |
Max pressure (PS) - high side | 28.5 bar |
Max pressure (PS) - low side | 25.4 bar |
MCC | 15 A |
Model number | LLZ015T4LQ9 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.62 L |
Oil drain | None |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor LLZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 4.54 kg |
Refrigerants | R404A |
RLA | 9.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | df558db8-e518-4a4c-a654-f7f2b8bda810 |
Segment usage | Refrigeration LT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 309 mm |
Suction connection material | - |
Suction connection size [in] | 1 1/4 in |
Swept volume [cm3] | 83.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 485 mm |
Type | LLZ015 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 232 mm |
Approval |
CCC CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | LLZ015T4 |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 458 mm |
Discharge connection size [in] | 1 in |
Drawing number | 0SR7510D-2 |
Economizer | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | LLZ |
Fitting remark | Rotolock connection kit for suction, economiser and discharge fittings with seals, nuts and sleeves. |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
Height economiser [mm] | 381.7 mm |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 232 mm |
Liquid injection | Yes |
Liquid injection valve | Sporlan Y1037-1/2-230-3/8ODFX3/8ODF |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 88.5 A |
Max pressure (PS) - high side | 28.5 bar |
Max pressure (PS) - low side | 25.4 bar |
MCC | 15 A |
Model number | LLZ015T4LQ9 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.62 L |
Oil drain | None |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor LLZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 4.54 kg |
Refrigerants | R404A |
RLA | 9.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | df558db8-e518-4a4c-a654-f7f2b8bda810 |
Segment usage | Refrigeration LT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 309 mm |
Suction connection material | - |
Suction connection size [in] | 1 1/4 in |
Swept volume [cm3] | 83.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 485 mm |
Type | LLZ015 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 232 mm |