Micro Plate heat exchanger, MPHE D118, Number of plates: 68

111B7728

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing

Product details

Gross weight 23.78 Kilogram
Net weight 23.63 Kilogram
Volume 19.537 Cubic decimeter
EAN 5715162790045

 

Application Universal
Approval AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Universal
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size NG1"1/4
H2 conn. type NG Internal thread connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 118
Number of plates 68
Packing format Single pack
PED category II
Plate material no. AISI 316L
Plate pattern M
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range L1R
Q1 conn. type G External thread connection
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range 1"1/4-12UNF
Q3 conn. type External thread connection
Q4 conn. size range 1"3/4-12UN
Q4 conn. type Null
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE D118
Type designation D118
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality