Wet System BasicClip, 16 mm - 17 mm, 300 pc

088X0062

BasicClip for 16-17mm pipe 300pcs

Product details

Gross weight 0.45 Kilogram
Net weight 0.45 Kilogram
Volume 2.909 Liter
EAN 5702420089577

 

Description BasicClip for 16-17mm pipe 300pcs
EU RoHS compliance Out of scope
Height [mm] 30 mm
Pipe diameter [mm] [Max] 17 mm
Pipe diameter [mm] [Min] 16 mm
Product group Wet System BasicClip
Quantity per packing format 300 pc
Type Clips & Tool
Width [mm] 20 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality