Electrical actuators, AMV 56, Supply voltage [V] AC: 24

082H3023

AMV 56 24V 4s/mm 40mm 1500N

Product details

Gross weight 2.992 Kilogram
Net weight 2.992 Kilogram
Volume 6.479 Liter
EAN 5702421518113

 

Actuator speed [s/mm] 4 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 1500 N
Control signal type 3-point
Description AMV 56 24V 4s/mm 40mm 1500N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 18 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. edd24c82-4153-4886-b18d-001f3f372d0d
SCIP dossier product name AMV(E) 56
Speed type Fast
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 56
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality