Electrical actuators, AME 55, Supply voltage [V] AC: 24

082H3022

AME 55 24V 8s/mm 40mm 2000N

Product details

Gross weight 2.972 Kilogram
Net weight 2.97 Kilogram
Volume 6.684 Liter
EAN 5702421518106

 

Actuator speed [s/mm] 8 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 2000 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 24 kOhm
Control signal type Modulating/3-point
Description AME 55 24V 8s/mm 40mm 2000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback yes
Power consumption [W] 9 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 2970b4ee-adfa-4010-9028-675b2778dc16
SCIP dossier product name AMV 55
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AME 55
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality