TWA-Q, Supply voltage [V] AC: 230, 5 mm, Normally open, 1.2 m

082F1601

TWA-Q, 230V, 5mm, Normally Open thermal actuator, 1.2m cable

Product details

Gross weight 0.17 Kilogram
Net weight 0.1 Kilogram
Volume 0.475 Liter
EAN 5702425243080

 

Approval standard EC EN 60730
Cable length [m] 1.2 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control signal type On/off and PWM
De-energized position Normally open
Description TWA-Q, 230V, 5mm, Normally Open thermal actuator, 1.2m cable
EU RoHS compliance Yes with exemptions
IP protection class IP54
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 06802140-664a-49c3-9dc7-3da2dd5cc68b
SCIP dossier product name TWA-Q
Stroke [mm] 5 mm
Supply voltage [V] AC 230 V
Type TWA-Q

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality