Micro Plate heat exchanger, XB05X-1, Number of plates: 10
079G1231
This product is not available in this store. Please contact your local Customer Service Center.
25 bar, Brazing material: Copper
25 bar, Brazing material: Copper
Gross weight | 1.112 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 2.778 Liter |
EAN | 5714279004182 |
Gross weight | 1.112 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 2.778 Liter |
EAN | 5714279004182 |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
Horizontal center porthole[mm] | 42 mm |
In scope of WEEE | No |
Material Description (Short Te | XB05X-1-10_2Cu_25_S1_2G3/4 |
Max working pressure 1 [bar] | 25 bar |
Max working pressure 2 [bar] | 25 bar |
Number of passes | 1 |
Number of plates | 10 |
Packing format | Single pack |
PED category | I |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -196 °C |
Total height without feet [mm] | 312 mm |
Total width [mm] | 76 mm |
Type | XB05X-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
Vertical center porthole 1[mm] | 278 mm |
Vertical center porthole 2[mm] | 278 mm |
Vertical center porthole side 1 [mm] | 278 mm |
Volume per channel 1 [l] | 0.037 L |
Volume per channel 2 [l] | 0.026 L |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
Horizontal center porthole[mm] | 42 mm |
In scope of WEEE | No |
Material Description (Short Te | XB05X-1-10_2Cu_25_S1_2G3/4 |
Max working pressure 1 [bar] | 25 bar |
Max working pressure 2 [bar] | 25 bar |
Number of passes | 1 |
Number of plates | 10 |
Packing format | Single pack |
PED category | I |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -196 °C |
Total height without feet [mm] | 312 mm |
Total width [mm] | 76 mm |
Type | XB05X-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
Vertical center porthole 1[mm] | 278 mm |
Vertical center porthole 2[mm] | 278 mm |
Vertical center porthole side 1 [mm] | 278 mm |
Volume per channel 1 [l] | 0.037 L |
Volume per channel 2 [l] | 0.026 L |