Orifice for expansion valve, ORF, R407C; R236fa; R452A; R407A; R134a/R513A; R404A/R507A; R448A; R23; R22/R407C; R449A
068-2090
Temperature range [°C]: -40 - 10
Temperature range [°C]: -40 - 10
Gross weight | 13.411 Gram |
Net weight | 9 Gram |
Volume | 0.02 Liter |
EAN | 5702422100270 |
Gross weight | 13.411 Gram |
Net weight | 9 Gram |
Volume | 0.02 Liter |
EAN | 5702422100270 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Design | Solder Adapter only |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Orifice size | 00 |
Packing format | Multi pack |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 25 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
Rated cap. R134a, Range N [kW] | 1.2 kW |
Rated cap. R134a, Range N [TR] | 0.34 TR |
Rated cap. R22, Range B [kW] | 1.3 kW |
Rated cap. R22, Range B [TR] | 0.38 TR |
Rated cap. R22, Range N [kW] | 1.8 kW |
Rated cap. R22, Range N [TR] | 0.51 TR |
Rated cap. R404A, Range B [kW] | 1 kW |
Rated cap. R404A, Range B [TR] | 0.29 TR |
Rated cap. R404A, Range N [kW] | 1.3 kW |
Rated cap. R404A, Range N [TR] | 0.37 TR |
Rated cap. R407C, Range N [kW] | 1.8 kW |
Rated cap. R407C, Range N [TR] | 0.51 TR |
Rated cap. R507, Range B [kW] | 1 kW |
Rated cap. R507, Range B [TR] | 0.29 TR |
Rated cap. R507, Range N [kW] | 1.3 kW |
Rated cap. R507, Range N [TR] | 0.37 TR |
Rated cap. R513A, Range N [kW] | 1 kW |
Rated cap. R513A, Range N [TR] | 0.29 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a/R513A R22/R407C R23 R236fa R404A/R507A R407A R407C R448A R449A R452A |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Serviceable | No |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | ORF |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
Used for product |
T 2 TE 2 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Design | Solder Adapter only |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Orifice size | 00 |
Packing format | Multi pack |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 25 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
Rated cap. R134a, Range N [kW] | 1.2 kW |
Rated cap. R134a, Range N [TR] | 0.34 TR |
Rated cap. R22, Range B [kW] | 1.3 kW |
Rated cap. R22, Range B [TR] | 0.38 TR |
Rated cap. R22, Range N [kW] | 1.8 kW |
Rated cap. R22, Range N [TR] | 0.51 TR |
Rated cap. R404A, Range B [kW] | 1 kW |
Rated cap. R404A, Range B [TR] | 0.29 TR |
Rated cap. R404A, Range N [kW] | 1.3 kW |
Rated cap. R404A, Range N [TR] | 0.37 TR |
Rated cap. R407C, Range N [kW] | 1.8 kW |
Rated cap. R407C, Range N [TR] | 0.51 TR |
Rated cap. R507, Range B [kW] | 1 kW |
Rated cap. R507, Range B [TR] | 0.29 TR |
Rated cap. R507, Range N [kW] | 1.3 kW |
Rated cap. R507, Range N [TR] | 0.37 TR |
Rated cap. R513A, Range N [kW] | 1 kW |
Rated cap. R513A, Range N [TR] | 0.29 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a/R513A R22/R407C R23 R236fa R404A/R507A R407A R407C R448A R449A R452A |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Serviceable | No |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | ORF |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
Used for product |
T 2 TE 2 |