Element for expansion valve, TE 55, R407C

067G3240

Temperature range [°C]: -40 - 10, Pressure equalization: Externally equalized

Product details

Gross weight 0.782 Kilogram
Net weight 0.7 Kilogram
Volume 2.25 Liter
EAN 5702428322317

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 197 in
Capillary tube length [mm] 5000 mm
China RoHS compliance Yes
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
Packing format Multi pack
Parts included Bulb strap
Gasket
Key
O-ring
Parts Program name TE 55
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Element for expansion valve
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R407C
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Superheat setting Adjustable
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type TE 55
Type designation Element
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality