Valve body for expansion valve, TEH, solder, ODF, Solder, ODM

067B4033

Direction: Straightway, Used for product: TE 5, Inlet connection type: solder, ODF, Outlet connection type: Solder, ODM

Product details

Gross weight 0.424 Kilogram
Net weight 0.41 Kilogram
Volume 0.297 Liter
EAN 5702428286251

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Outlet connection type Solder, ODM
Outlet size [in] 1 1/8 in
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 5
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
UK RoHS compliance Out of scope
Used for product TE 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality