Valve body for expansion valve, TEH, Flange, Flange
067B4026
Direction: Straightway, Used for product: TQ 12; TE 12, Inlet connection type: Flange, Outlet connection type: Flange
Direction: Straightway, Used for product: TQ 12; TE 12, Inlet connection type: Flange, Outlet connection type: Flange
Gross weight | 1.437 Kilogram |
Net weight | 0.6 Kilogram |
Volume | 0.972 Liter |
EAN | 5702428321259 |
Gross weight | 1.437 Kilogram |
Net weight | 0.6 Kilogram |
Volume | 0.972 Liter |
EAN | 5702428321259 |
Approval | LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Brass |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Inlet size [in] | 7/8 in |
Outlet connection type | Flange |
Outlet size [in] | 1 in |
Packing format | Multi pack |
Parts included |
Screws Washers |
Parts Program name |
TE 12 TQ 12 |
Product accessories |
Flanges TXV accessories |
Product group | Expansion valves |
Product Name Description | Valve body for expansion valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | TEH |
UK RoHS compliance | Out of scope |
Used for product |
TE 12 TQ 12 |
Approval | LLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Brass |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Inlet size [in] | 7/8 in |
Outlet connection type | Flange |
Outlet size [in] | 1 in |
Packing format | Multi pack |
Parts included |
Screws Washers |
Parts Program name |
TE 12 TQ 12 |
Product accessories |
Flanges TXV accessories |
Product group | Expansion valves |
Product Name Description | Valve body for expansion valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | TEH |
UK RoHS compliance | Out of scope |
Used for product |
TE 12 TQ 12 |