Valve body for expansion valve, TEH, Flare, 12.00 mm, Flare, 16.00 mm

067B4013

Direction: Angleway, Used for product: TE 5, Inlet connection type: Flare, Inlet size [mm]: 12.00, Outlet connection type: Flare, Outlet size [mm]: 16.00

Product details

Gross weight 0.335 Kilogram
Net weight 0.313 Kilogram
Volume 0.3 Liter
EAN 5702428321174

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet size [in] 1/2 in
Inlet size [mm] 12 mm
Outlet connection type Flare
Outlet size [in] 5/8 in
Outlet size [mm] 16 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 5
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
UK RoHS compliance Out of scope
Used for product TE 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality