Element for expansion valve, TE 5, R448A; R449A
067B3376
Temperature range [°C]: -40 - -15, MOP Point [°C]: -10, Pressure equalization: Externally equalized
Temperature range [°C]: -40 - -15, MOP Point [°C]: -10, Pressure equalization: Externally equalized
Gross weight | 0.511 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 1.687 Liter |
EAN | 5702428546058 |
Gross weight | 0.511 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 1.687 Liter |
EAN | 5702428546058 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 45 |
MOP Point [°C] | -10 °C |
MOP Point [°F] | 15 °F |
Packing format | Multi pack |
Parts Program name | TE 5 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product Name Description | Element for expansion valve |
Quantity per packing format | 12 pc |
Refrigerants |
R448A R449A |
Temperature range [°C] [max] | -15 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 5 °F |
Temperature range [°F] [min] | -40 °F |
Type | TE 5 |
Type designation | Element |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 45 |
MOP Point [°C] | -10 °C |
MOP Point [°F] | 15 °F |
Packing format | Multi pack |
Parts Program name | TE 5 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product Name Description | Element for expansion valve |
Quantity per packing format | 12 pc |
Refrigerants |
R448A R449A |
Temperature range [°C] [max] | -15 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 5 °F |
Temperature range [°F] [min] | -40 °F |
Type | TE 5 |
Type designation | Element |
UK RoHS compliance | Out of scope |