Element for expansion valve, TE 5, R23
067B3337
Temperature range [°C]: -80 - -55, MOP Point [°C]: -50, Pressure equalization: Externally equalized
Temperature range [°C]: -80 - -55, MOP Point [°C]: -50, Pressure equalization: Externally equalized
Gross weight | 0.56 Kilogram |
Net weight | 0.478 Kilogram |
Volume | 2.49 Liter |
EAN | 5702428148283 |
Gross weight | 0.56 Kilogram |
Net weight | 0.478 Kilogram |
Volume | 2.49 Liter |
EAN | 5702428148283 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 55 |
MOP Point [°C] | -50 °C |
MOP Point [°F] | -58 °F |
Packing format | Multi pack |
Parts Program name | TE 5 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product Name Description | Element for expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R23 |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Temperature range [°C] [max] | -55 °C |
Temperature range [°C] [min] | -80 °C |
Temperature range [°F] [max] | -65 °F |
Temperature range [°F] [min] | -112 °F |
Type | TE 5 |
Type designation | Element |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 55 |
MOP Point [°C] | -50 °C |
MOP Point [°F] | -58 °F |
Packing format | Multi pack |
Parts Program name | TE 5 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product Name Description | Element for expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R23 |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Temperature range [°C] [max] | -55 °C |
Temperature range [°C] [min] | -80 °C |
Temperature range [°F] [max] | -65 °F |
Temperature range [°F] [min] | -112 °F |
Type | TE 5 |
Type designation | Element |
UK RoHS compliance | Out of scope |