Switches accessories, Sensor Pocket

060L326466

Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 0.076 Kilogram
Net weight 0.074 Kilogram
Volume 0.169 Liter
EAN 5702423155965

 

Ext. sensor pocket Ø [mm] 15 mm
In scope of WEEE and contain batteries No
Int. sensor pocket Ø [mm] 13.5 mm
Packing format Multi pack
Pressure inlet conn. size [in] 1/2-14
Pressure inlet conn. std. ANSI/ASME B1.20.1
Pressure inlet conn. type NPT
Pressure inlet Internal/Extern External
Product group Switches accessories
Product Name Description Sensor pocket
Quantity per packing format 10 pc
REACH Candidate List substances No
Sensor pocket conn. length[mm] 22 mm
Sensor pocket length min. [in] 3 in
Sensor pocket length min. [mm] 75 mm
Sensor pocket material Brass
Type Accessory
Type designation Sensor pocket
Used for product CAS
KPS
MBC
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality