Pressure transmitter, AKS 33, -1 bar - 24 bar, -14.5 psi - 348 psi

060G2024

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-DI31-A1EC04-0

Product details

Gross weight 0.18 Kilogram
Net weight 0.157 Kilogram
Volume 0.416 Liter
EAN 5702422128298

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
GOST POCC
cUR
CE
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard 6967179
E227388
E31024
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702422128298
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Other RoHS documentation Saudi Arabia RoHS
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 40 bar
Overload pressure max. [psi] 580 psi
Packing format Multi pack
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 24 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 348 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 5d3ddba9-4ab7-49e8-8c1e-73e8e21d0b89
SCIP dossier product name Sensor AKS 33
Specification key AKS 33-DI31-A1EC04-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type AKS 33
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality