Pressure switch, KP37

060-216166

This product is not available in this store. Please contact your local Customer Service Center.

Regulation range [bar] Pe: 4 - 21, Differential [bar]: 1.8 - 3, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28

Product details

Gross weight 0.383 Kilogram
Net weight 0.348 Kilogram
Volume 0.57 Liter
EAN 5702428365369

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
EAC
LLC CDC EURO-TYSK
LVD
PZH
RINA
RMRS
RoHS China
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
16 A resistive, single phase
240 V ac, 8 FLA, 48 LRA
240V dc,12W pilot duty(0.05 A)
8 A resistive, single phase
Contain batteries No
Differential [bar] [max] 3 bar
Differential [bar] [min] 1.8 bar
Differential [psi] [max] 44 psi
Differential [psi] [min] 26 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Max. test pressure [bar] Pe 32 bar
Max. test pressure [psig] 464 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 405 psig
Packing format Multi pack
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 36 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 21 bar
Regulation range [bar] Pe [min] 4 bar
Regulation range [psig] Pe [max] 300 psig
Regulation range [psig] Pe [min] 58 psig
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
Serviceable No
Type KP37
UL approval file name E31024
MH27572
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality