Pressure switch, KP7B

060-200491

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0

Product details

Gross weight 0.372 Kilogram
Net weight 0.333 Kilogram
Volume 0.553 Liter
EAN 5702424497538

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -13 °F
Approval BV
CCC
CE
DNV
GL
LLC CDC EURO-TYSK
LR
LVD
PED
PZH
RINA
RMRS
RoHS China
UKCA
c UL us UL873, CS C22.2
Burst pressure [bar] 140 bar
China RoHS compliance Yes
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
16 A resistive, single phase
240 V AC, 8 FLA, 48 LRA
240V dc,12W pilot duty(0.05 A)
8 A resistive, single phase
Differential [bar] 4 bar
Differential [psi] 58 psi
Electrical conn. Male/Female Female
Electrical connection Swivel cable connector
Electrical connection size NPSM 1/2 - 14
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 35 bar
Max. test pressure [psig] 510 psig
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 510 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
PED category IV
Pressure connection size 1/4
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 36 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A
Regulation range [bar] Pe [max] 32 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [psig] Pe [max] 464 psig
Regulation range [psig] Pe [min] 116 psig
Reset function Manual Max
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP7B
UK RoHS compliance Yes
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality