Switches accessories, Wall Bracket Straight
060-105566
Wall Bracket Straight, Packing format: Multi pack, Quantity per packing format: 10
Wall Bracket Straight, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.102 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 0.056 Liter |
EAN | 5702428021029 |
Gross weight | 0.102 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 0.056 Liter |
EAN | 5702428021029 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 4x screw M4x6 |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
Used for product |
KP MP |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 4x screw M4x6 |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
Used for product |
KP MP |