Switches accessories, Cover For KP Single
060-008666
Cover For KP Single, Packing format: Multi pack, Quantity per packing format: 6
Cover For KP Single, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.026 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.23 Liter |
EAN | 5702428017374 |
Gross weight | 0.026 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.23 Liter |
EAN | 5702428017374 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Front cover |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Front cover |
Used for product | KP single |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Front cover |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Front cover |
Used for product | KP single |