Cable, Power cable

040B0155

Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 15, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 25, Supply voltage [V] AC: 24 - 230

Product details

Gross weight 0.694 Kilogram
Net weight 0.672 Kilogram
Volume 1.8 Liter
EAN 5715162665299

 

Approval CE
UKCA
Cable length [m] 15 m
CE evaluated Yes
Contain batteries No
Country of origin MADE IN CHINA
Electrical connection form Form B and C
Electrical connection standard DIN 43650
Identical product 040B0103
Packing format Multi pack
Product group Oil management accessories
Product Name Description Cable
Quantity per packing format 25 pc
REACH Candidate List substances No
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 24 V
Type Accessory
Type designation Power cable
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality