Electric expansion valve, ETS 800P

034Z1019

Inlet connection type: Solder, ODF, Inlet size [in]: 2 5/8 in, Outlet size [in]: 2 5/8 in

Product details

Gross weight 8.676 Kilogram
Net weight 5.5 Kilogram
Volume 9 Liter
EAN 5702424064686

 

China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Inlet connection type Solder, ODF
Inlet size [in] 2 5/8 in
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
Outlet connection type Solder, ODF
Outlet size [in] 2 5/8 in
Packing format Single pack
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated capacity R1234ze(E) [kW] 1760 kW
Rated capacity R1234ze(E) [TR] 501 TR
Rated capacity R134a [kW] 2245 kW
Rated capacity R134a [TR] 640 TR
Rated capacity R513A [kW] 2060 kW
Rated capacity R513A [TR] 587 TR
Refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
Type ETS 800P
Type designation Electric exp. valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality