Electric expansion valve, ETS 800P

034Z1018

Inlet connection type: Solder, ODF, Inlet size [in]: 3 1/8 in, Outlet size [in]: 3 1/8 in

Product details

Gross weight 6.3 Kilogram
Net weight 5.4 Kilogram
Volume 19.912 Liter
EAN 5702428656498

 

China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Inlet connection type Solder, ODF
Inlet size [in] 3 1/8 in
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
Outlet connection type Solder, ODF
Outlet size [in] 3 1/8 in
Packing format Single pack
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated capacity R1234ze(E) [kW] 1760 kW
Rated capacity R1234ze(E) [TR] 501 TR
Rated capacity R134a [kW] 2245 kW
Rated capacity R134a [TR] 640 TR
Rated capacity R513A [kW] 2060 kW
Rated capacity R513A [TR] 587 TR
Refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
Type ETS 800P
Type designation Electric exp. valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality